/content/hbtbt/it/it/search-results.html

    Amplificatori bidirezionali

    Digital Class A/B BDA FIPLEX BY HONEYWELL VHF

    Fiplex FLEX Series BDA solutions are the industry’s most flexible, user-friendly true mission-critical solution available.

    Panoramica

    Fiplex FLEX Series BDA solutions are the industry’s most flexible, user-friendly true mission-critical solution available. From software define configuration to innovative features that ensure mission-critical success, FLEX Series BDAs meet the requirements of both AHJs and Systems Integrators.

    Features & Benefits:
    • Single VHF or UHF and dual band options
    • Simultaneous dual band 136 - 174 MHz & 450 - 512 MHz with
    • multiple sub band options in UHF
    • Channel Selective, software programmable, 32 channels per band
    • and BW adjustable filters per band
    • Fully digital signal boosters, FPGA-based
    • Auto diagnostic
    • Downlink & Uplink squelch, per channel and per time slot
    • User adjustable gain control, UL and DL independent, per channel
    • Automatic Gain Control, per channel and per time slot
    • Weatherproof enclosure, NEMA4
    • NFPA compliant
    • Built-in Spectrum Analyzer
    • Preserves far-end communications
    • Preserves BTS UL sensitivity
    • Compatible with P25 Phase 1 and 2, TETRA, TETRAPOL, NXDN,
    • DMR, Conventional, MPT1327, among others
    • 3-year warranty
    Certifications:
    • FCC Compliant
    • IFC 2015, 2018, 2021 Edition Standard
    • ISO 9001 PECB Certified
    • NFPA 72, 2013 Edition Standard
    • NFPA 1221, 2016, 2019 Edition Standard
    • ROHS compliant
    • UL2524 2nd Edition Listing with SGS, Nationally Recognized Testing Laboratory (NRTL) approved by OSHA for UL2524
    Specifiche

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER