/content/hbtbt/it/it/search-results.html

    Amplificatori bidirezionali

    Honeywell Digital Class A/B BDA - UHF

    Interrotto

    Digital Class A/B BDAs are Channel Selective, software programmable or adjustable bandwidths UL2524 2nd Edition Listed Digital signal boosters for In-Building 2-way Emergency Responder Communication Enhancement.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Digital Class A/B BDAs are Channel Selective, software programmable or adjustable bandwidths UL2524 2nd Edition Listed Digital signal boosters for In-Building 2-way Emergency Responder Communication Enhancement.

    Features & Benefits:
    • Digital Signal Boosters:
    • PS 700 + PS 800: Supports Public Safety 700 & 800 MHz in single or dual band versions with FirstNet Band 14, 0.5W/+27 dBm, 2W/+33 dBm and 5W/+37dBm Power versions. Field Upgradeable Digital 700/800MHz from Single to Dual Band, from Class B to Class A, from 0.5W to 2W
    • VHF & UHF: Single VHF or UHF and dual band options, Simultaneous dual band 136 - 174 MHz & 450 - 512 MHz with
    • multiple sub band options in UHF
    • Channel Selective (Class A) or Band Selective (Class B), software programmable or adjustable
    • bandwidths
    • Fully digital signal boosters, FPGA based
    • Auto diagnostic
    • Uplink and downlink squelch, per channel and per time slot on channel selective mode
    • User adjustable gain control, UL and DL independent, per
    • band, per channel and per time slot on channel selective mode
    • Automatic gain control per band, per channel, per time slot
    • Oscillation detection with alarm and auto-shutdown
    • Antenna Isolation measurement feature
    • Antenna Isolation alarm
    • Built-in input and output spectrum analyzer
    • Weatherproof enclosure, IP67/NEMA4X
    • NFPA compliant with dry contact alarms
    • PS700 and PS800 High capacity versions (64 channels)
    • Country of Origin: USA, Buy American Compliant
    • 3-year warranty
    • IFC & NFPA compliance; UL2524 2nd Edition Listing
    Certifications:
    • NFPA Compliance
    • IFC Compliance
    • FCC
    • UL2524 2nd Edition Listing
    Specifiche

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER