/content/hbtbt/it/it/search-results.html

    Amplificatori di potenza

    AM/FM Tuner

    Interrotto

    AM/FM Tuner is Slim line 19” rack-mounting tuner operating on AM and FM bands. 20 pre-set stations make the unit ideal for many commercial installations requiring radio broadcast.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    AM/FM Tuner is Slim line 19” rack-mounting tuner operating on AM and FM bands. 20 pre-set stations make the unit ideal for many commercial installations requiring radio broadcast. Fixed/variable and stereo/mono output options are also available.

    Features & Benefits:
    • AM/FM bands
    • 20 Pre-set stations
    • Mono output /fixed (¼” jack)
    • Mono output/variable (¼” jack)
    • Stereo output/variable (stereo phonons)
    • 230v AC/24v DC powered
    • 1U high, 19” rack mounting