/content/hbtbt/it/it/search-results.html

    Amplificatori di potenza

    EVS Intelligent Amplifier

    The EVS Series intelligent amplifiers are used with Version 14.0 or newer 6820EVS to amplify audio messages for distribution throughout a facility.

    Panoramica

    EVS intelligent amplifiers areused to amplify audio messages for distribution throughout a facility. They are used with 5820XL-EVS or 6820EVS and arecapable of producing 50, 100, or 125W of audio power. These amplifiers arefully supervised by the main panel for trouble conditions.

    Features & Benefits:
    • Comes with 4 fully programmable Class A or Class B speaker circuits
    • 25 or 70.7 Vrms operation
    • Expansion up to 8 speaker circuits with the EVS-CE4
    • Six wire connection to the 6820EVS system: two wires for the Voice Bus (VBUS) and four wires for the SBUS connections
    • Can be mounted up to 6000 feet away from the 6820EVS control panel
    • 120 VAC or 240 VAC operation
    Certifications:
    • UL 864 and UL 2572
    • Meets the requirements for NFPA 72 Local Protective Signaling Systems & Emergency Communication Systems
    • CSFM: 7165-0559:0500 (EVS-100W, EVS-125W)
    • CSFM: 7165-559:0172 (EVS-50W)
    Specifiche

    Altro

    • Brand
      • Farenhyt
      • Silent Knight

    Altro

    • Brand
      • Farenhyt
      • Silent Knight
    • Brand : Farenhyt|Silent Knight