/content/hbtbt/it/it/search-results.html

    Amplificatori di potenza

    Fire-Lite Audio Amplifier Module

    Interrotto

    The Audio Amplifier Module from Fire-Lite is an audio amplifier for ECC-50/100 and ECC-50/100E

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The Audio Amplifier Module from Fire-Lite is an amplifier used for ECC-50/100 and ECC-50/100E that are multipurpose emergency voice evacuation panels for fire applications, mass notification applications, or both. This product has two configurations of 25V and 70V. When these products are operated with second speaker circuit it increases the total ECC-50/100 power output to 100 watts or can also be used as a backup amplifier.