/content/hbtbt/it/it/search-results.html

    Amplificatori di potenza

    HN-Series Class-D Mixer Amplifier

    Interrotto

    HN-Series amplifiers are highly compact class-D mixer amplifier solutions. HN series not only provide stable performance of Class-D amplifier, but also increase value from the utilization of each function.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    HN-Series amplifiers are a highly compact class-D mixer amplifier solution featuring integrated audio source, 5 zone selectors, volume control for each input, equalizer and 5-zone paging station. With precise understanding of the needs of simple applications, HN series not only provide stable performance of class-D amplifiers, but also increase value from the utilization of each function.

    Features & Benefits:
    • 3-level priority with mute function
    • Advanced protection system includes current limiting, over current and thermal protection
    • 7 band graphic equalizer
    • Extendable by adding audio mixer and power amplifier with LINK and PRE-AMP
    • Compact size and light weight 5-zone remote paging microphone
    • Telephone paging input and dry contact of chime