/content/hbtbt/it/it/search-results.html

    Amplificatori di potenza

    Internal Amplifier

    Interrotto

    ECS-INT50W is capable of producing 50 watts of audio power on one speaker circuit. It is designed to conveniently mount in the IFP-2000ECS, IFP-1000ECS or IFP-100ECS cabinet, making it an ideal solution for small voice evacuation installations.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Internal Amplifier can fit inside the IFP-2000ECS, IFP-1000ECS, or IFP-100ECS cabinet. It is used to amplify the audio message for distribution throughout the facility for the Emergency Communication System. This amplifier is capable of producing 50 watts of audio power on one speaker circuit. It is designed to conveniently mount in the IFP-2000ECS, IFP-1000ECS or IFP-100ECS cabinet, making it an ideal solution for small voice evacuation installations.

    Features & Benefits:
    • SBUS addressable
    • 50 watts of supervised audio power
    • One speaker circuit
    • 25 volt or 70.7 volt operation
    • Easy to install assembly in the IFP-2000ECS, IFP-1000ECS or IFP-100ECS cabinet
    • Six-wire connection to the EVS system:
    • -two-wires for the Voice BUS
    • -two-wires for the SBUS
    • -Two-wires for the 24 V DC power source from a NAC circuit on the IFP-2000ECS, IFP-1000ECS or IFP100ECS programmed for constant auxiliary power
    Certifications:
    • UL 864
    • UL 2572
    Specifiche

    Altro

    • Brand
      • Farenhyt

    Altro

    • Brand
      • Farenhyt
    • Brand : Farenhyt