/content/hbtbt/it/it/search-results.html
    Notifica del programma di spedizione rapida Questo sito è programmato per manutenzione domenica 16 novembre dalle 01:00 EST alle 11:00 EST (domenica 16 novembre dalle 06:00 UTC alle 16:00 UTC). Apprezziamo la vostra pazienza durante questo periodo.

    Amplificatori di potenza

    KB-DA4125 Power Amplifier

    The KB-DA4125 Power Amplifier amplifies the audio signal power it receives from audio input devices to maintain clarity and volume when broadcast over many speakers.

    Panoramica

    The KB-DA4125 Power Amplifier amplifies the audio signal power it receives from audio input devices to maintain clarity and volume when broadcast over many speakers. It has many functions such as Power supply protection, Temperature Regulation, Overload and Short circuit protection, Fault Detection and Fault logs.

    Features & Benefits:
    • A CLASS-D power amplifier with high efficiency and energy conservation
    • Supports balanced or unbalanced audio input
    • Heat radiation through forced air-cooling mode
    • Able to automatically limit output voltage