/content/hbtbt/it/it/search-results.html

    Amplificatori di potenza

    Power Amplifier

    Interrotto

    The Power Match PM8500N is a configurable professional power amplifier that provides concert-quality sound with a high level of scalability and configurability.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The PowerMatch PM8500N is a configurable professional power amplifier that provides concert-quality sound with a high level of scalability and configurability. The amplifier offers multiple channel and power options, an integrated audio DSP, front panel interface, USB connection, and Ethernet-based network configuration, control and monitoring.

    An expansion slot supports inputs from optional digital accessory cards. The PM8500N USB connection provides single-unit setup and control using Bose Control Space Designer software. Ethernet connectivity is also provided for configuration, network control, and monitoring of multiple amplifiers. The PowerMatch amplifiers utilize numerous Bose technologies to deliver an unprecedented combination of performance, efficiency, and ease of installation.

    Features & Benefits:
    • Quad Bridge Technology
    • Bose Control Space Designer software
    • Auto-Standby/Auto-Wake function
    • Dual voltage and current feedback loop
    • Peak Bank power supply
    • Fast-tracking power factor correction (PFC)