Batterie
12V DC 24Ah Battery Capacity
12V DC 24Ah Battery Capacity
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The listed lead storage battery are maintenance-free, sealed electrolyte batteries. They are relatively position-independent (should not be charged upside-down), deep-cycled, cycle-resistant and long-lasting (4 to 5 years). Charge voltage at an ambient temperature of +20°C: 12 V DC (6 x 2.3 V per cell) 13.8 volts, this can be subject to tolerances.
Certifications:- VDS