/content/hbtbt/it/it/search-results.html

    Batterie

    Firelite Power Supply

    Interrotto

    The Power Supplies by Firelite are the main power supply for the AM2020, AFP1010, XP Transponder or System 5000 fire alarm control system. It can also be used to power additional system equipment such as the NCA, AMG and ACS series devices.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The Power Supplies by Firelite are the main power supply for the AM2020, AFP1010, XP Transponder or System 5000 fire alarm control system. It can also be used to power additional system equipment such as the NCA, AMG and ACS series devices. It provides all the necessary internal operating power plus additional power for operation of external alarm Notification Appliance Circuits. A battery charging circuit is included.

    Features & Benefits:
    • Provides all internal operating power for the system
    • Up to 3.0 A of regulated, filtered alarm notification device power available, compatible with any listed 24 VDC notification appliance or any 24 VDC listed release solenoid
    • Recharges standby batteries up to 55 AH in size
    • Dual-rate charge capability
    • Trouble LEDs for AC Power Fail, Battery, and Ground Fault conditions
    • Circuit breaker and automatically-resetting PTC resistors protect against current overload
    • Power-limited on all external output power
    • High-efficiency DC/DC converter for FACP internal +5 V power
    • High-efficiency switched regulator for notification appliance power
    • True battery supervision
    • Optional battery backbox holds 55 AH batteries.
    Certifications:
    • UL: S624, BP6480
    • ULC Listed: CS118/CS733/CBP696 Vol. VII
    • BSA: 578-81-SA
    • CSFM: 7165-0028:141; 7165-0028:144; 7170-0028:153; 7170-0028:154
    • FM Approved