/content/hbtbt/it/it/search-results.html

    Batterie

    Modular Exit Sign/Security Luminaire

    Interrotto

    The Honeywell Modular Exit Sign/Security Luminaires are modular plastic emergency light / exit sign edge luminaire for universal mounting for the marking and lighting of escape and rescue routes. For single or double sided labeling.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The Honeywell Modular Exit Sign/Security Luminaires are modular plastic emergency light / exit sign edge luminaire for universal mounting for the marking and lighting of escape and rescue routes. For single or double sided labeling.

    Features & Benefits:
    • 3 possible viewing distances (14 m, 22 m, 30 m) with one basic lighting module
    • Complete pictogram set supplied with the optional pane sets included
    • Universal mounting
    • IP 65
    Certifications:
    • DIN EN 60598-1
    • DIN EN 60598-2-22
    • EN 1838