Cavi
Rolling Roto Rackcase
Rolling Roto Rackcase have two wheels positioned on the bottom corner of the rear lid to aid smooth transportation without lifting
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Rolling Roto Rackcase has a 'one-touch' pull handle is housed front-to-back within the case providing a more ergonomic lifting position when moving between pulling and listing. Two heavy-duty handles are mounted flush with the sides of the case to prevent 'snagging' during transportation. Both rear and front lids are fastened to the main body of the rack case with 'military grade' butterfly catches. Internal rubber gaskets 'keep water out' of the main rack space, which features threaded steel rails on both front and rear. A series of interlocking ribs enable stacking with other SKB Rolling Roto Racks along with both SKB shallow Roto racks and SKB standard Roto rack cases
Features & Benefits:- Threaded steel rails
- Built-in wheels
- Rear access door
- Low profile handle
_blank
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione