/content/hbtbt/it/it/search-results.html
    Questo sito sarà inattivo per manutenzione programmata domenica 17 maggio, dalle 1:00 alle 11:00 EST (dalle 5:00 alle 15:00 GMT, dalle 6:00 alle 16:00 CET e dalle 10:30 alle 20:30 IST). Apprezziamo la vostra pazienza durante questo tempo.

    Alloggiamenti e ferramenta

    Amplifier Mounting Kit

    Interrotto

    Amplifier Mounting Kits by Silent Knight are used to amplify the audio message for distribution throughout the facility.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Amplifier Mounting Kits by Silent Knight are used to amplify the audio message for distribution throughout the facility.It is designed as a self-contained distributed amplifier it can be conveniently located near the area of protection to reduce wiring demands. Each ECS-50W is capable of producing 50-watts of audio power. Up to eight ECS-50W’s can be used on the voice evacuation system. The ECS-50W has its own power supply with battery backup and four speaker circuits which can be expanded to eight speaker circuits with the optional ECS-CE4. The ECS-50W is fully supervised by the main panel for trouble conditions.

    Features & Benefits:
    • Each ECS-50W is supervised
    • 64 audio circuits
    • ECS-50W uses an easy to install
    • Can be mounted up to 6000 feet away from ECS-Series panel
    • The ECS-50W has it’s own power supply and backup battery
    • Selectable for 25 volt or 70.7 volt operation
    • Two-wires for the voice bus and four-wires for the SBUS connections
    Certifications:
    • CSFM, COA, OSHPD (CA) OSP0065-10
    • NFPA 13, NFPA 70, NFPA 72 & UL 2572 & UL 864: Local Protective Signalling Systems
    Specifiche

    Altro

    • Brand
      • Farenhyt

    Altro

    • Brand
      • Farenhyt
    • Brand : Farenhyt