/content/hbtbt/it/it/search-results.html
    Si prega di notare che il servizio di pagamento con carta di credito non sarà disponibile per manutenzione programmata sabato 30 maggio 2026, dalle 00:00 alle 06:00 EST (04:00 alle 10:00 GMT, 05:00 alle 11:00 CET e 09:30 alle 15:30 IST). Grazie per la vostra pazienza.

    Alloggiamenti e ferramenta

    Cabinet Active Panel

    Interrotto

    HN-CB37 cabinet provides rugged and effective storage solution for distributed components such as digital control system and power amplifiers.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The whole cabinet body is fabricated from high-tensile cold-rolled steel. The doors are all lockable and made of high-tensile 5mm-thick tempered glass. Professional earth ground design ensures safety for personnel and equipment. The cabinet comes with a top-mounted fan that helps to increase airflow in the cabinet and keep the equipment cool.Cable inlets are provided on each side of the cabinet, allowing easy wiring and cable management. The cabinet is equipped with four caster wheels to enhance mobility. The mounting dimension is designed to comply with the IEC297-2(19-inch) standard. Modular design of the cabinet enables easy installation and flexible configuration. Plenty optional accessories are available for various applications.

    Features & Benefits:
    • Cable inlet knockout on each side Professional earth ground design
    • Efficient cooling with top-mounted fan
    • High-tensile cold-rolled-steel plate and high-tensile 5mm-thick tempered glass
    Certifications:
    • Mounting Dimension-International: acc. to IEC297-2 (19 inch)
    • Mounting Dimension-Europe: acc.to ETSI standard
    • Dimension-China: acc. to GB/T3047.2-92
    • Degree of Protection-International: IP23