/content/hbtbt/it/it/search-results.html

    Alloggiamenti e ferramenta

    Notifier DVC Chassis

    The Notifier DVC Chassis are audio chassis that are a part of NotifierR DVC or Digital Voice Command series. They play a role in providing a base for installing the DVC and can be mounted into size 'B' , 'C' or 'D' CAB-4 Series cabinet.

    Panoramica
    Notifier DVC Series forms the heart of an integrated full featured Audio Command Centre. The DVC Digital Voice Command combines the capabilities of a powerful digital audio processor, an event driven audio message generator, and a router.The DVC is mounted on the Notifier DVC Chassis as one row or two row chassis. The two row chassis has an additional microphone/ handset.
    Specifiche

    Altro

    • Brand
      • NOTIFIER

    Altro

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER