/content/hbtbt/it/it/search-results.html

    Alloggiamenti e ferramenta

    Notifier Locking Enclosure

    Interrotto

    TR-ABS is a Back Boxes which provide an enclosure for remote mounting it can be surface or semi flush mounted.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    TR-ABS is a Back Boxes which provide an enclosure for remote mounting it can be surface or semi flush mounted. Conduit access is provided via five knockouts on the top of the enclosure, five on the bottom, and three on the back surface.

    Features & Benefits:
    • Locking door with LEXAN window and two key
    • Suitable for both surface mount and semi-flush mount (requires optional trim ring) applications
    Certifications:
    • ECN 93-343
    • DN-6940:C
    Specifiche

    Altro

    • Brand
      • NOTIFIER

    Altro

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER