/content/hbtbt/it/it/search-results.html

    Alloggiamenti e ferramenta

    Opal Addressable Wall & Ceiling VAD

    Interrotto

    Notifier’s Wall or Ceiling mount Visual Alarm Device (VAD) is a high quality loop powered beacon intended to alert building occupants of an emergency.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Notifier’s Wall or Ceiling mount Visual Alarm Device (VAD) is a high quality loop powered beacon intended to alert building occupants of an emergency. Designed and approved to meet EN54-23, the European standard for VADs, the device generates 360° light coverage making it suitable for both wall and ceiling mount applications. Featuring fast and simple installation and control they are powered by the fire panel via the loop wiring.

    Control of the devices is enabled using on-board switches or via the control panel. The range is installed simply by a twist fit onto the B501AP base. The Opal wall/ceiling mount VAD is a high quality loop powered device which when triggered by the fire panel emits an intense light to give a visible warning to building occupants.

    Features & Benefits:
    • Suitable for both wall and ceiling mount applications
    • 360° light coverage
    • High quality loop powered device
    • Fast and simple installation
    • Emits an intense light to give a visible warning
    Certifications:
    • EN54-23
    • EN54-17