/content/hbtbt/it/it/search-results.html

    Alloggiamenti e ferramenta

    Rack Cabinet's Accessory

    Interrotto

    Rack cabinet's accessories includes fixed support trays, strips for electrical connection, bags with screws, rack frame nuts and washers.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Rack cabinet’s accessories includes fixed support trays, strips for electrical connection, bags with screws, rack frame nuts and washers. Fixed support trays are designed to support equipment, these trays are made of 1.5 mm thickness steel. Fixed trays are easy to mount inside the rack using 4 anchor points with M6 screws. Fixings for trays adaptable to the depth variation of the 19” profiles. Fixed support trays are designed with standard ventilation slots. Supply set for fixed support trays includes tray and fixing elements.