/content/hbtbt/it/it/search-results.html

    Alloggiamenti e ferramenta

    VARIODYN® D1 LWL Converter

    LWL Converters are required for connection of digital communication units DCS or universal interface module UIM to VARIODYN D1 via multimode optical fiber.

    Panoramica

    LWL Converters are required for connection of digital communication units DCS or universal interface module UIM to VARIODYN D1 via multimode optical fiber. If the system is in use for VA purposes, it is necessary to provide power either from 24 V DC source or from a battery.