/content/hbtbt/it/it/search-results.html

    Monitor

    FlashScan Addressable Miniature Monitor Module

    Johnson Control M301MJ are Miniature Monitor Module with built-in type identification which automatically identifies this device as a monitor module to the panel.

    Panoramica

    Johnson Control M301MJ are Miniature Monitor Module with built-in type identification which automatically identifies this device as a monitor module to the panel. The Mini Monitor Module can be installed in a single-gang junction directly behind the monitored unit. Its small size and light weight allow it to be installed without rigid mounting. The Mini Monitor Module is intended for use in intelligent two-wire systems where the individual address of each module is selected using rotary switches. It provides a two-wire initiating device circuit for normally-open-contact fire alarm and security devices.

    Features & Benefits:
    • Powered directly by two-wire SLC loop
    • No additional power required
    • High noise EMF/RFI immunity
    • Tinned, stripped leads for ease of wiring
    Certifications:
    • UL listed
    Specifiche

    Altro

    • Brand
      • Johnson Controls
    • Product Type
      • Mini Monitor Module

    Altro

    • Brand
      • Johnson Controls
    • Product Type
      • Mini Monitor Module
    • Brand : Johnson Controls
    • Product Type : Mini Monitor Module