/content/hbtbt/it/it/search-results.html

    Monitor

    Input/Output Module

    Interrotto

    The MI-D2ICMO dual input/single output modules are used with the Morley-IAS intelligent fire alarm control panels to provide a dual input circuit from external devices

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The MI-D2ICMO dual input/single output modules are used with the Morley-IAS intelligent fire alarm control panels to provide a dual input circuit from external devices and a single relay control output circuit. Each input is continuously monitored for normal, open circuit and alarm conditions. Any change in the status of the input circuits are communicated to the panel where the appropriate actions may be undertaken. A single pole volt free changeover relay is available for control of external devices or circuits.

    Features & Benefits:
    • Dual inputs
    • Single relay output
    • DIN rail mounting option
    • Surface mounting option
    • Tri-colour LED status indication
    • Built-in short circuit isolators
    • Visible address selector switches
    • LED status visible in 2 planes
    • Plug in connectors
    Certifications:
    • Approved to GEA GEI 1-082
    • CEA GEI 1-084
    Specifiche

    Altro

    • Brand
      • Morley-IAS

    Altro

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS