/content/hbtbt/it/it/search-results.html

    Monitor

    Loop Card Esserbus/Esserbus-Plus Module

    Interrotto

    Loop Card Esserbus/Esserbus-Plus Modules are in plastic protective housing for connection of an esserbus/esserbus-PLus loop, but with galvanic isolation (GI).

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Loop Card Esserbus/Esserbus-Plus Modules are in plastic protective housing for connection of an esserbus/esserbus-PLus loop, but with galvanic isolation (GI). The galvanic isolation ensures that any disturbances on one loop do not interfere with the other loops and with the panel itself. Modules are locked mechanically without screws in the slots, just quick & easy. Hot plugging and automatic recognition of modules just by Plug & Play, makes start-up and maintenance easy to handle.

    Features & Benefits:
    • Loop length up to 3.5 km
    • Support of wireless components
    • Permanent monitoring of all active detectors, transponders and alarm signaling devices
    • Monitoring of the loops for short circuit, wire break and disturbances
    • Plastic protective housing with LED displays for fast indication of operating status
    • Integrated line isolators for two-way line protection in the event of a short circuit
    Certifications:
    • EN 54-13
    • FM
    • VdS
    Specifiche

    Altro

    • Brand
      • ESSER

    Altro

    • Brand
      • ESSER
    • Brand : ESSER