/content/hbtbt/it/it/search-results.html

    Monitor

    Monitor Module with FlashScan

    Interrotto

    Four different monitor modules are available for Honeywell’s intelligent control panels for a variety of applications. Monitor modules supervise a circuit of dry-contact input devices

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Four different monitor modules are available for Honeywell’s intelligent control panels for a variety of applications. Monitor modules supervise a circuit of dry-contact input devices, such as conventional heat detectors and pull stations, or monitor and power a circuit of two-wire smoke detectors.The TC809A Monitor Module is intended for use in intelligent, two-wire systems, where the individual address of each module is selected using the built-in rotary switches. It provides either a two-wire or four-wire fault-tolerant Initiating Device Circuit (IDC) for normally-open-contact fire alarm and supervisory devices. The module has a panel-controlled LED indicator.