/content/hbtbt/it/it/search-results.html

    Quadri di segnalazione

    Distributed Temperature sensing detector

    Interrotto

    Distributed Temperature sensing detectors by ESSER is capable of detecting fires and accurately locate spots of the fire.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Distributed Temperature Sensing Detectors (DTS) by ESSER is capable of detecting fires and accurately locate spots of the fire. The system allows to precisely measure, locate and signalize already small differences of temperature changes by measuring and highlighting temperature of a specific spot vs environment. Fire resistant sensing cable is capable to take signals also during a fire, even when temperatures are upto 1000 degree celsius. That allows to monitor the progress of fire and supervise fire rescue action accordingly. The DTS evaluation units can be expanded to 2 channel and 4 channel. Two channel option enables to make a redundant loop and four channel option enables to make a full redundant loop.

    Certifications:
    • UL
    • CE
    • LPCB
    • VdS
    Specifiche

    Altro

    • Brand
      • ESSER

    Altro

    • Brand
      • ESSER
    • Brand : ESSER