/content/hbtbt/it/it/search-results.html

    Quadri di segnalazione

    SK-RZA4 Remote LED Annunciator

    Interrotto

    SK-RZA4 remote LED annunciators support Silent Knight® SK-4 fire alarm control panels (FACPs).

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    SK-RZA4 remote LED annunciators support Silent Knight® SK-4 fire alarm control panels (FACPs). These annunciators mount on a standard single-gang electrical box and provide LED indications for alarm zone 1 (red LED), alarm zone 2 (red LED), alarm zone 3 (red LED), alarm zone 4 (red LED), and system trouble (yellow).

    Features & Benefits:
    • Four Style B (Class B) initiating device circuits (IDCs)
    • Two Style Y (Class B) notification appliance circuit (NAC)
    • Optional module converts all IDCs and NACs to Class A (PN SK-CAC4)
    • Support for synchronization of standard ANSI audible signals and ADA compliant strobes per NFPA 72
    • Selectable for System Sensor, Wheelock, and Gentex protocols
    • Selective silence feature allows manual silence of horns while strobes continue to flash on the same NAC
    • Program for combination tamper supervisory monitor and waterflow alarm on one zone
    • Silent or audible walk test operation mode
    • Alarm verification selectable per zone
    • Program each zone for supervisory or fire with separate red and yellow LEDs
    • Disable switches provided per zone
    • Program NACS for – Silence inhibit, auto-silence, strobe synchronization, temporal or steady signal Silenceable or non-silenceable – Disable, Form C alarm, trouble, and supervisory relays
    • 3A total usable current
    • 6A total usable current with optional, second transformer (PN SK-TRM24 or SK-TRM24E)
    • Optional dress panel (PN SK-DP2/4)
    Specifiche

    Altro

    • Brand
      • Farenhyt
      • Silent Knight

    Altro

    • Brand
      • Farenhyt
      • Silent Knight
    • Brand : Farenhyt|Silent Knight