/content/hbtbt/it/it/search-results.html

    Trim Rings & Accessories

    LED Interface Module

    Interrotto

    The 4XLM LED Interface Module supports the RZA-4X remote annunciator module.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The LED Interface Module supports the RZA-4X Remote Annunciator module. Annunciator wiring is supervised for open conditions by this module. Faults will activate the System Trouble condition. The module mounts to the main board, occupying one of the two option connectors. The maximum voltage/current for each output is 27.6V/8mA. The outputs are power limited.

    Certifications:

    UL/ULC Listed

    Specifiche

    Altro

    • Brand
      • NOTIFIER

    Altro

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER