Amplificatori audio
Back-Up Digital Amplifier
BDA Digital amplifiers can be used to provide one-to-one amplifier backup. Also BDA supports two-channel operation and it can be use to increased output wattage to 100W.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
The DAA2 series amplifiers are multi-featured digital audio amplifiers capable of playing up to two of 8 channels of digital audio; can play up to two different messages simultaneously with the optional BDA amplifier. Each DAA2 amplifier includes a firefighter/emergency telephone riser circuit and remote paging microphone circuit. The backup digital amplifiers provide an economical means of backing up DAA2 and DAX amplifiers in a one-to-one primary/backup configuration. A BDA can also provide a second audio channel for a DAA2 when programmed as a primary amplifier in VeriFire Tools. A BDA is not addressable it is considered a part of the digital amplifier to which it is attached. The BDA may be programmed and wired for backup or for providing a second audio channel.
Features & Benefits:- The volume of the BDA’s group can be changed using VeriFire Tools, NCA-2, ONYXWORKS, or direct-connect NFS2-3030
- With BDA-25/70 card used as backup, 50 watts audio output from the DAX, or 50 watts audio output
- from the BDA
- Provides backup for DAA2 and DAX
- Provides second audio channel for DAA2
- supports one-to-one backup (all DAA2 models)
- supports two-channel operation (all DAA2 models)
- Supports one-to-many amplifier backup applications using the same model DAA2
- UL Listed: S635
- ULC Listed: S635
- CSFM: 7165-0028:0234 (NFS2-640/NFS-320), 7165-0028:0224 (NFS2-3030)
- Fire Dept. of New York: COA#6121 (NFS2-640/NFS-320), COA#6114 (NFS2-3030)
- FM Approved
- Seismic
Altro
- Brand
- NOTIFIER
Altro
- Brand
- NOTIFIER
- Brand : NOTIFIER