/content/hbtbt/it/it/search-results.html

    Amplificatori audio

    Digital Series Distribution Board (DS-DB) Product Line

    Interrotto

    Digital Series Distribution Board and Amplifiers providing digital bulk audio evacuation capability.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The DS-DB Digital Series Distribution Board and DS-AMP amplifiers provide digital bulk audio evacuation capability to the Digital Voice Command (DVC) system. The DS-DB/AMP combination can reduce required hardware in both new and retrofit applications, and is well suited for upgrade/retrofit of existing bulk audio systems.

    Features & Benefits:
    • Multi-media support allowing the preferred media (wire, single mode fiber, multi-mode) to be used
    • Firefighter/Emergency telephone circuit for easy distribution emergency phones
    • Flexible Backup Amp configurations to customize the operation and capability of each amplifier
    • Backup alarm message storage enables a message to be played in the event the digital audio loop is compromised
    Certifications:
    • UL Listed: S635
    • ULC Listed: S635
    • CSFM: 7165-0028:0234 (NFS2-640/NFS-320), 7165-0028:0224 (NFS2-3030)
    • Fire Dept. of New York: COA#6121 (NFS2-640/NFS-320), COA#6114 (NFS2-3030)
    • FM Approved
    • Seismic
    Specifiche

    Altro

    • Brand
      • NOTIFIER

    Altro

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER