/content/hbtbt/it/it/search-results.html

    Sistema di comunicazione vocale di allarme/emergenza

    Autonomous Sound Alarm Unit

    Interrotto

    Autonomous Sound Alarm Units have been designed for broadcasting of sound signals or pre-recorded messages.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Autonomous Sound Alarm Units have been designed for broadcasting of sound signals or pre-recorded messages. The Spoken messages (for the MaMe version with or without flash) are in French / general alarm sound or French / English / general alarm sound (in both cases it is possible to add a general alarm sound of 10s before the pre-recorded message).

    Features & Benefits:
    • 5 min alarm duration
    • Sound class: B (90 dB at 2m, according to Standard NF S 32-001)
    • Flash color red / 1Hz (for versions with flash)
    • Autonomy:> 12 hours on standby + 5 min. general alarm
    Certifications:
    • NF AEAS