/content/hbtbt/it/it/search-results.html

    Sistema di comunicazione vocale di allarme/emergenza

    BAAS Ma Autonomous Sound Alarm Block

    Interrotto

    BAAS Ma Autonomous Sound Alarm Block ensure the broadcasting of the sound signal.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    BAAS Ma Autonomous Sound Alarm Block ensure the broadcasting of the sound signal.

    Features & Benefits:
    • Alarm duration is of 5 min
    • Spoken message (for the MaMe version with or without flash): French / general alarm sound or French / English / general alarm sound (in both cases it is possible to add a general alarm sound of 10s before the pre-recorded message)
    • Sound is of class B (90 dB at 2m, according to Standard NF S 32-001)
    • Red Flash color
    • Autonomy > 12 hours on standby + 5 min. general alarm
    Certifications:
    • NF AEAS