/content/hbtbt/it/it/search-results.html

    Sistema di comunicazione vocale di allarme/emergenza

    BAAS MaFlash Autonomous Sound Alarm Unit

    Interrotto

    BAAS MaFlash Autonomous Sound Alarm Unit ensure the broadcasting of the sound signal and red light signal for the hearing impaired

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    BAAS MaFlash Autonomous Sound Alarm Unit ensure the broadcasting of the sound signal and red light signal for the hearing impaired

    Features & Benefits:
    • Alarm duration is of 5 min
    • Spoken message (for the MaMe version with or without flash): French / general alarm sound or French / English / general alarm sound (in both cases it is possible to add a general alarm sound of 10s before the pre-recorded message)
    • Sound is of class B (90 dB at 2m, according to Standard NF S 32-001)
    • Red Flash color
    • Autonomy > 12 hours on standby + 5 min. general alarm.
    Certifications:
    • NF AEAS