/content/hbtbt/it/it/search-results.html

    Sistema di comunicazione vocale di allarme/emergenza

    BAAS Sa Satellite Sound Alarm Autonomous Unit

    Interrotto

    BAAS Sa satellite sound alarm autonomous units type Pr are specially designed for the protection of people in establishments requiring a category C, D or E fire safety system.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    BAAS Sa satellite sound alarm autonomous units type Pr are specially designed for the protection of people in establishments requiring a category C, D or E fire safety system. Sound alarm autonomous units ensure broadcasting of the sound signal. Alarm duration of these units are of 5min. BAAS type Sa (satellite) can be controlled by type 2b, 1 or 2a alarm equipment. It is possible to control the BAAS Sa either by an autonomous sound alarm units type Pr (EA 2b), or by the UGA of control and signaling equipment or a CMSI type A or B. The BAAS Pr works in association with the BAAS Sa, Sa Me, L, Sa L or Sa Me L. BAASs ensure regular automatic control of their main functions for more security. BAAS may have in addition to the sound information or the evacuation message, a light diffuser intended to alert the hearing impaired.

    Certifications:
    • NF AEAS