/content/hbtbt/it/it/search-results.html

    Sistema di comunicazione vocale di allarme/emergenza

    Delta Operating Panel

    Interrotto

    Delta OP + is a control panel developed for both centralized and decentralized operation of Eltek's fire alarm system. Delta OP + is used as a fire protection panel for larger fire alarm systems but also as a display unit located in the building.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    DELTA OP +, a new and elegant control and operation panel developed for both centralized and decentralized operation of Eltek's fire alarm system. DELTA OP + with its modern design is a microprocessor-based control panel developed for connection to the DELTA series. The control panel is the interface between the user and the central system and represents the important nerve center in the fire alarm installation.

    Delta OP + is used as a fire protection panel for larger fire alarm systems but also as a display unit located in the building. All system activity such as fire alarm, warning, fault, alarm location etc. are presented via graphic display and LED lamps. The operator communicates with the system using the function keys and the numeric keypad. DELTA OP + has several ports for direct network connection with other DELTA devices, communication with PC, against printers as well as other control and presentation equipment. The DELTA OP + panel can also operate lamps in the orientation panel. Adjustment of advanced functions in Apollo Discovery detectors can be performed directly from DELTA OP +.

    Features & Benefits:
    • Small, elegant and cost-effective
    • Reliable and flexible control and operation
    • Advanced front technology
    • Centralized configuration of the entire fire alarm system
    • Both centralized and decentralized monitoring
    Specifiche

    Altro

    • Brand
      • Eltek

    Altro

    • Brand
      • Eltek
    • Brand : Eltek