/content/hbtbt/it/it/search-results.html
    Questo sito sarà inattivo per manutenzione programmata domenica 17 maggio, dalle 1:00 alle 11:00 EST (dalle 5:00 alle 15:00 GMT, dalle 6:00 alle 16:00 CET e dalle 10:30 alle 20:30 IST). Apprezziamo la vostra pazienza durante questo tempo.

    Sistema di comunicazione vocale di allarme/emergenza

    ECS- Dual Channel Amplifier-50W

    The ECS-DUAL50W is an intelligent 50 watt dual channel amplifier for use with the IFP-100ECS, IFP-1000ECS or IFP-2000ECS. The ECS-DUAL50W is used to amplify audio message for distribution throughout a facility.

    Panoramica

    The ECS-DUAL50W is an intelligent 50 watt dual channel amplifier for use with the IFP-100ECS, IFP-1000ECS or IFP-2000ECS. The ECS-DUAL50W is used to amplify audio message for distribution throughout a facility.

    The Dual Channel Amplifier is capable of producing up to 100 watts of audio power. The ECS-DUAL50W has its own power supply with battery backup and eight speaker circuits. The Dual Channel Amplifier is fully supervised by the main panel for trouble conditions.

    Features & Benefits:
    • Built in backup amplifier test feature allows you to physically test that the backup amplifiers are operating properly
    • Up to 16 amplifiers per IFP-2000ECS system for a maximum of 1600 watts
    • Up to eight amplifiers per IFP-100ECS and IFP-1000ECS for a maximum of 1000 watts
    • Dual Channel Amplifier has its own power supply and backup battery
    • Six-wire connection to ECS system
    Certifications:
    • UL 864
    • UL 2572
    Specifiche

    Altro

    • Brand
      • Farenhyt

    Altro

    • Brand
      • Farenhyt
    • Brand : Farenhyt