/content/hbtbt/it/it/search-results.html

    Sistema di comunicazione vocale di allarme/emergenza

    Fire Brigade Control Panel

    Interrotto

    Fire Brigade Control Panel

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The fire brigade control panel in accordance with DIN 14661 is an additional device for fire alarm systems with transmission devices to the fire brigade. The main display and operating elements of the fire alarm control panel are located on the fire brigade control panel (FBF). This means that the entire alarm handling by the fire brigade can be carried out via the FBF only. A detailed briefing of the fire brigade in the operation of the control panel is therefore not necessary. Suitable for connection to ESSER fire alarm control panels. Front door lock with box lock for profile half cylinder according to DIN 18252.

    Certifications:
    • VdS
    Specifiche

    Altro

    • Brand
      • ESSER

    Altro

    • Brand
      • ESSER
    • Brand : ESSER