/content/hbtbt/it/it/search-results.html

    Sistema di comunicazione vocale di allarme/emergenza

    Main Audible Alarm Autonomous Unit

    Interrotto

    The Autonomous Audible Alarm Units (BAAS) of the Pr type are specially designed for the protection of people in establishments requiring a category C, D or E fire safety system

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The Autonomous Audible Alarm Units (BAAS) of the Pr type are specially designed for the protection of people in establishments requiring a category C, D or E fire safety system. They provide regular automatic control of their main functions

    Features & Benefits:
    • 2 to 8 manual release loops depending on the type of panel
    • 5 summary reports max
    • 1 Auxiliary contact (CRT)
    • 1 Alarm contact (CRT)
    • 2 BAAS control loops
    Certifications:
    • NF AEAS