/content/hbtbt/it/it/search-results.html

    emergency voice alarm communications system

    MNS Indoor Display

    Interrotto

    MNS Indoor Display's are LED message centers designed for light industrial, commercial and office use

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    MNS Indoor Displays are quickly display large amounts of information in 8 colors and 3 rainbow effects. These message centers are among the brightest and sharpest indoor displays available In applications requiring multiple units to communicate important information, Alpha displays can be networked and connected to a PC, to form a powerful integrated visual information system throughout your plant or business facility, or the LED Contact Interface Panel can be used for Fire Alarm or Manual type activation. Messages are entered through a wireless, remote control keyboard, as easy to understand and use as an ordinary calculator. Exclusive 3-step message entry with Auto mode programming eliminates the need to learn complicated programming procedures. Within seconds, the user can create exciting visual messages that cannot be ignored. 10 preset mass notification messages are provided

    Certifications:
    • UL/CSA
    • EN 60950
    • FCC Part 15 Class A
    Specifiche

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER
    È possibile confronta fino a 5 articoli alla volta ×

    Confronta Xprodotti

    Cancella tutto

    0 di 5 prodotti da confronta