Sistema di comunicazione vocale di allarme/emergenza
WAYGUARD Master Digital Matrix
The Wayguard Master Digital Matrix System is used for the insertion of 6 WG-LMM01 or WG-LRM01 modules for amplifier and line control. The unit is designed in accordance with EN54-16.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
The Wayguard Master Digital Matrix System is used for the insertion of 6 WG-LMM01 or WG-LRM01 modules for amplifier and line control. The unit is designed in accordance with EN54-16.
The Matrix system comes with front LCD display, function keys, and 3 indication LEDs for power, fault warning and voice alarm along with USB socket for connection to the PC. The unit is provided with connector for spare amplifier input, two RJ45 connectors for connecting to the slave matrix, two RJ45 connectors for connecting the microphone consoles.
Certifications:- EN54-16