Pannelli di rivelazione incendi
FB info & operating system
Two sheet steel housing for surface and flush mounting, central door opening for both door leaves through fire department lock (prepared for profile half cylinder installation).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Two sheet steel housing for surface and flush mounting, central door opening for both door leaves through fire department lock (prepared for profile half cylinder installation). The right housing door can be opened individually using an integrated lock. The left half of the housing contains a fire department display panel (FAT 4000) and a fire department control panel (FBF 4000) and is prepared for a manual fire alarm. The connection to the NOTIFIER INSPIRE control panel is established redundantly via the 2-way communication module FBF/FAT (HOP-407-200). No additional interface card is required.
Features & Benefits:- Operating voltage 8 ... 42 V DC
- Quiet current @ 12 V DC approx. 80 mA
- Quiet current @ 24 V DC approx. 31 mA
- Alarm current @ 12 V DC approx. 105 mA
- Ambient temperature -5 °C ... 40 °C
- Storage temperature -10 °C ... 60 °C
- Protection class IP 30
- Housing sheet steel
- Color red, similar to RAL 3000
- Weight approx. 24 kg
- Dimensions W: 710 mm H: 560 mm D: 100 mm"
The FAT is delivered without a locking cylinder (DIN 18252). Procurement should be made in consultation with the regional fire department
Altro
- Brand
- NOTIFIER
Altro
- Brand
- NOTIFIER
- Brand : NOTIFIER