/content/hbtbt/it/it/search-results.html

    Moduli di controllo

    Addressable Supervised Control Module

    Interrotto

    Intelligent Addressable Supervised Control Module

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The IDP-CONTROL is an addressable notification module for use with Honeywell Farenhyt Series fire alarm control panels (FACPs). The IDPCONTROL gives you the flexibility to add notification circuits wherever they are needed on an Farenhyt FACP signaling line circuit (SLC) loop.

    The IDP-CONTROL provides supervised monitoring of wiring to load devices that require an external power supply to operate, such as bells, horns, and strobes.

    Features & Benefits:
    • • Flexible solution for adding notification circuits where needed
    • • Support for Class B (style Y) or Class A (style Z) wiring
    • • Panel controlled status LED that flashes green in normal state and is solid red in alarm
    • • Polling LED visible through the cover plate
    • • Rotary address switches for fast installation
    • • SEMS screws for easy wiring
    Certifications:
    • UL & FM
    Specifiche

    Altro

    • Brand
      • Farenhyt

    Altro

    • Brand
      • Farenhyt
    • Brand : Farenhyt