/content/hbtbt/it/it/search-results.html

    Moduli di controllo

    DXc System IO Card Interface

    Interrotto

    DXc System IO Card Interfaces are used in DXc1-M (714-001-214) & DXc2-M (714-001-224) fire alarm control panels. This I/O cards are used in sounder circuits, Fire Routing interface, Fault Routing interface and Fire Protection interface.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    DXc System IO Card Interfaces are used in DXc1-M (714-001-214) & DXc2-M (714-001-224) fire alarm control panels. This I/O cards are used in sounder circuits, Fire Routing interface, Fault Routing interface and Fire Protection interface.

    Certifications:
    • EN54-2 OWR 7.9.1 and 7.9.2
    Specifiche

    Altro

    • Brand
      • Morley-IAS
    • Product Type
      • System I/O Card

    Altro

    • Brand
      • Morley-IAS
    • Product Type
      • System I/O Card
    • Brand : Morley-IAS
    • Product Type : System I/O Card