/content/hbtbt/it/it/search-results.html

    Moduli di monitoraggio

    Addressable Mini Monitor Module

    Interrotto

    Intelligent Addressable Mini Monitor Module, Supervised, Single Contact

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The IDP-MINIMON is a compact and light weight addressable monitor module for use with Honeywell Farenhyt Series fire alarm control panels (FACPs). The IDPMINIMON acts as an interface to contact devices, such as waterflow switches and pull stations.

    The IDP-MINIMON supports Class B supervised wiring to the load device. Conventional 4-wire smoke detectors can be monitored for alarm and trouble conditions.

    Features & Benefits:
    • • Single contact monitor
    • • Small and lightweight size allows for flexible mounting options
    • • Support for Class B wiring
    • • Fully supervised
    • • Rotary address switches for fast installation
    • • Analog communications
    Certifications:
    • UL & FM
    Specifiche

    Altro

    • Brand
      • Farenhyt

    Altro

    • Brand
      • Farenhyt
    • Brand : Farenhyt