/content/hbtbt/it/it/search-results.html

    Moduli di monitoraggio

    IM-10/A/EA Ten Input Monitor Module

    The Ten Input Monitor module provides an interface between a control panel and normally open contact devices such as pull stations, security contacts, or flow switches.

    Panoramica
    The IM-10/A/EA Ten Input Monitor Module is intended for use in an intelligent alarm system. Each monitor module is intended to interface between a control panel and normally open contact devices, such as pull stations. A common SLC input is used for all modules, and the initiating device loops share a common supervisory supply and ground. Otherwise, each monitor operates independently from the others. Each module also has panel controlled tri-color (green, red and amber) LED indicators. The panel can cause the LEDs to blink, latch on, or latch off. The module also provides short circuit isolators to prevent shorts on the fire detection and alarm system loop from disabling more than one device on the intelligent loop. A pair of rotary code switches is used to set the address of the first module from 01 to 90. The remaining modules are automatically assigned to the next nine higher addresses. Provisions are included for disabling a maximum of two unused modules to release the addresses to be used elsewhere.Features & Benefits:
    • Individual LED indicators
    • Mounting hardware included
    • Rotary address switches
    • Removable 12 to 18 AWG plug-in terminal blocks
    • Unused addresses may be disabled
    Certifications:
    • UL listed S7305
    • FM approved 3012062
    • MSFM approved
    Specifiche

    Altro

    • Brand
      • Morley-IAS
      • System Sensor

    Altro

    • Brand
      • Morley-IAS
      • System Sensor
    • Brand : Morley-IAS|System Sensor