monitor modules
Intelligent Miniature Monitor Module
Intelligent miniature monitor modules are addressable monitor modules intended for use with the Honeywell Silent Knight® fire alarm control panels. They act as an interface to contact devices, such as water flow switches and pull stations.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
Intelligent miniature monitor modules are addressable monitor modules intended for use with the Honeywell Silent Knight® fire alarm control panels. They act as an interface to contact devices, such as water flow switches and pull stations. Intelligent miniature monitor modules support Class B supervised wiring to the load device. Conventional 4-wire smoke detectors can be monitored by the Intelligent 10-input monitor modules for alarm-worthy conditions.
Features & Benefits:- Supports Class B contact monitor wiring
- Small and lightweight size allows for flexibility in mounting options
- Rotary address switches allow for fast installation
- Single contact monitor
- UL Listed
- FM
- CSFM
Altro
- Brand
- Farenhyt
- Silent Knight
- Product Type
- Monitor Module
Altro
- Brand
- Farenhyt
- Silent Knight
- Product Type
- Monitor Module
- Brand : Farenhyt|Silent Knight
- Product Type : Monitor Module