/content/hbtbt/it/it/search-results.html
    Questo sito sarà non disponibile per manutenzione programmata sabato 8 agosto, dalle 19:00 alle 5:00 EST (23:00 alle 9:00 GMT, domenica 9 agosto dalle 1:00 alle 11:00 CET e dalle 4:30 alle 14:30 IST). Apprezziamo la vostra pazienza durante questo periodo.

    Moduli di monitoraggio

    Notifier- SWIFT Wireless Monitor Module

    Interrotto

    Flash Scan Wireless Monitor modules is used to monitor devices with mechanical contact actuation. Includes a special cover with a built-in tamper magnet.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Flash Scan wireless monitor modules is intended for use with a wireless gateway to interface with a device having contacts used to signal status conditions. It is designed to provide an interface to contact devices such as security contacts, water flow switches, or manual call points. The input to the monitor module is non-latching and does not require a reset. The device has a panel controlled LED indicator. The monitor module must be within 3-feet of the monitored device when using field wiring or 20 feet in non-metallic conduit.

     Features & Benefits: 

    • Wireless installation
    • Class A mesh network
    • Addressable code wheels

    Certifications:

    • AS ISO 7240.25:2015
    • AS ISO 7240.18:2015
    • Compliant with ACMA Radiocommunications Class 2000 and Class 2002 National Rules
    Specifiche

    Altro

    • Brand
      • NOTIFIER

    Altro

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER