/content/hbtbt/it/it/search-results.html
    We’re currently updating product content as part of a scheduled deployment. You may experience temporary delays. Thank you for your patience!

    Moduli relè

    OUD32R Base Peripheral

    OUD32R Base peripheral has 32 OC outputs for relay control. It manages the MORS-1, MORS-2 and MORS-3 relay boards on 4 flat cables with 12V DC power supply.

    Panoramica

    OUD32R Base peripheral has 32 OC outputs for relay control. It manages the MORS-1, MORS-2 and MORS-3 relay boards on 4 flat cables with 12V DC power supply. It has no line module to allow choosing the one best fitting to plant’s needs. FTT10A, 485 galvanic insulated, 485 polarized and optical fibre modules are available.

    OUD32R base peripheral was built to be installed into E-RACK-9 boxes, to which it must be fixed with 6 spacers 10mm long. To avoid mechanical breaks it’s important to mount central spacers.

    Features & Benefits:
    • 32 relay outputs
    • No line module
    • FTT10A, 485 galvanic insulated
    • 485 polarized and optical fibre modules are available
    Certifications:
    • IQ Net