Moduli relè
System 3400 Power Relay
Gent's System 3400 brings Power Relays which are designed to form a part of Fire Alarm Interface Units. These 24 V dc power relays can be mounted on the DIN rail inside the interface unit and are also equipped with diodes.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
Gent's System 3400 brings Power Relays which are designed to form a part of Fire Alarm Interface Units. These 24 V dc power relays can be mounted on the DIN rail inside the interface unit and are also equipped with diodes.