/content/hbtbt/it/it/search-results.html

    Moduli speciali

    Addressable ring line driver with integrated isolator for the NOTIFIER ring bus

    Interrotto

    Addressable ring line driver with integrated isolator for the NOTIFIER ring bus

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    For aP assembly. Enables simultaneous activation of up to 97 ringbus-powered alarm devices per ring; increases the alarm current of the ring line by 1 A and assigns an address on the ring line of the following BMZ:

    NF 300, NF 3000, NF 500 or. NF 5000 (from firmware V4.21,LIB V9.00 and E-LIB V3.02)

    NF 30/50 series (from firmware V5.04 and ring software V9.00)

    Specifiche

    Altro

    • Brand
      • NOTIFIER

    Altro

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER