/content/hbtbt/it/it/search-results.html

    specialty modules

    Two Relay Output Dual Monitor Module

    Interrotto

    Two relay output dual monitor modules are intended for use with intelligent, 2-wire systems, where the individual address of each module is selected using the built-in rotary decade switches.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Two relay output dual monitor modules are intended for use with intelligent, 2-wire systems, where the individual address of each module is selected using the built-in rotary decade switches. They are capable of replacing two individual relay control modules and two Class B monitor modules. Each of the relay outputs are intended for use with Form C switching applications which do not require wiring supervision for the load circuit. Each monitor input can be used to interface between a fire alarm control panel and one or more devices.

    Features & Benefits:
    • Monitor two circuits, with unique addresses, simultaneously
    • Two Form C relay contacts with each having a unique address
    • Fully supervised support for Class B input wiring
    • Relay programming is completely flexible – can be mapped to zone conditions
    • Individual LED’s for each monitored input and relay output
    • Attractive ivory cover plate
    • Rotary address switches for fast installation
    • SEMS screws for easy wiring
    Certifications:
    • UL Listed
    Specifiche

    Altro

    • Brand
      • Farenhyt
      • Silent Knight

    Altro

    • Brand
      • Farenhyt
      • Silent Knight
    • Brand : Farenhyt|Silent Knight
    È possibile confronta fino a 5 articoli alla volta ×

    Confronta Xprodotti

    Cancella tutto

    0 di 5 prodotti da confronta